Schneider Electric Logic ctrl M262 5ns/inst Eth., TM262L10MESE8T
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Logic ctrl M262 5ns/inst Eth., TM262L10MESE8T
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 4 kV on contact conforming to EN/IEC 61000-4-2, 8 kV on air conforming to EN/IEC 61000-4-2 |
Pincode Group | default |
Part Number | TM262L10MESE8T |
[Us] rated supply voltage | 24 V DC - 15...20 % |
ambient air temperature for storage | -40-85 °C |
depth | 90 mm |
operating altitude | 0...2000 m |
output voltage limits | 30 V DC |
pollution degree | 2 |
product certifications | CE, cULus, cULus HazLoc Class I Division 2 CSA 22-2 No 213, RCM, EAC, Achilles, KC |
product or component type | logic controller |
range of product | Logic/motion controller - Modicon M262 |
relative humidity | 10-95 %, without condensation (in operation), 10-95 %, without condensation (in storage) |
shock resistance | 15 gn for 11 ms |
supply voltage limits | 20.4-28.8 V DC |
width | 125 mm |
Discrete output current | 0.5 A for fast output (Q0...Q3) |
Data backed up | 1 GB built-in flash memory for backup of user programs |
Data storage equipment | <= 32 GB SDHC card (optional) |
Reset time | 200 ms automatic reset fast output |
Clock drift | <= 10 s/month at 25-25 °C |
Immunity to microbreaks | 0.01 ms |
Discrete input current | 7.5 mA for fast input |
Voltage state 1 guaranteed | >= 15 V for DC |
Cycle time | 0.5 ms |
Discrete input voltage | 24 V |
Backup time | 1000 h at 25 °C |
Voltage state 0 guaranteed | <= 5 V for DC |
Discrete input number | 4 , discrete input fast input conforming to IEC 61131-2 Type 1 |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge withstand | 1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5, 1 kV shielded cable common mode conforming to EN/IEC 61000-4-5, 0.5 kV relay output differential mode conforming to EN/IEC 61000-4-5, 1 kV input common mode conforming to EN/IEC 61000-4-5, 1 kV transistor output common mode conforming to EN/IEC 61000-4-5 |
Resistance to fast transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4, 1 kV (Ethernet line) conforming to EN/IEC 61000-4-4, 1 kV (serial link) conforming to EN/IEC 61000-4-4, 1 kV (input) conforming to EN/IEC 61000-4-4, 1 kV (transistor output) conforming to EN/IEC 61000-4-4 |
Electromagnetic emission | conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011, conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011, radiated emissions - test level: 40 dBµV/m at 30-230 kHz conforming to EN/IEC 55011, conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011, radiated emissions at 230-1000 MHz conforming to EN/IEC 55011 |
Discrete output type | transistor |
Discrete output number | 4 transistor fast output |
Realtime clock | with |
Discrete input logic | sink |
Discrete input voltage type | DC |
Maximum number of I/O expansion module | 7 TM3 IO module (local I/O-Architecture), 7 TM3 IO module (remote I/O-Architecture), 64 TM3, TM5 or TM7 IO island (distributed I/O-Architecture) |
Maximum tungsten load | <1.5 W |
Maximum leakage current | 10 µA for output |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4, 3 V 0.1...80 MHz, 10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) |
Maximum cable distance between devices | shielded cable: <3 m for fast input, shielded cable: <3 m for fast output, unshielded cable: <50 m for input, unshielded cable: <50 m for output, shielded cable: <30 m for RS485 link, shielded cable: <15 m for RS232 |
Discrete output logic | source |
Positioning functions | libraries axes coordinated function |
Accuracy | +/- 0.1 % at 0.02-0.1 kHz for fast output, +/- 1 % at 0.1-1 kHz for fast output |
Maximum current per output common | 0.5 A with Q0...Q3 for fast output |
Transmission rate | 115 kbit/s for bus length of 15-15 m for RS485, 115 kbit/s for bus length of 3-3 m for RS232, 480 Mbit/s for bus length of 3-3 m for USB, 10/100 Mbit/s for Ethernet1, 10/100/1000 Mbit/s for Ethernet2 |
Discrete I/O number | 8 |
Application structure | 8 event tasks, 4 cyclic master tasks, 3 cyclic master tasks + 1 freewheeling task, 8 external event tasks |
Configurable filtering time | 0.001 ms for fast input, 0.002 ms for fast input, 0.005 ms for fast input, 0.01 ms for fast input, 0.05 ms for fast input, 0.1 ms for fast input, 0.5 ms for fast input, 1 ms for fast input, 4 ms for fast input, 12 ms for fast input |
Discrete output voltage | 24 V DC |
Memory capacity | 32 MB for program RAM, 32 MB for OS/website RAM, 192 MB for system memory RAM |
Maximum output frequency | 300 kHz |
Execution time for 1 KInstruction | 0.005 ms |
Communication service | MQTTs, OPC UA server (Encrypt), HTTPs Methods (API), web server, web visu, TLS 1.2, TLS 1.3, SNTP, NTP client/server, FTP client/server, FTPs server, SQL client (remote access), DHCP client, DHCP server, DNS client, POP3s client, SMTP client, SNMP client/server |
Upstream connectivity | IIoT-ready machine to cloud, connected machine to plant |
Overvoltage protection | with |
Maximum number of connected devices | EtherNet/IP: 64 , Modbus TCP: 64 , Modbus TCP/EtherNet/IP: 96 |
vibration resistance | 3.5 mm at 2-8.4 Hz on symmetrical rail, 1 gn at 8.4-200 Hz on symmetrical rail, 3.5 mm at 2-8.4 Hz on panel mounting, 1 gn at 8.4-200 Hz on panel mounting |
ambient air temperature for operation | -20-60 °C (horizontal installation), -20-50 °C (vertical installation), -20-45 °C (flat mounting) |
standards | UL 61010-1, UL 61010-2-201, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, CSA C22.2 No 213, ANSI/ISA 12-12-01, EN 61131-2 |
Storage Altitude | 0-3000 m |
Communication Port Protocol | EtherNet/IP adapter, EtherNet/IP scanner, Modbus TCP client/server, Modbus TCP IO scanner, Modbus TCP NVL, Ethernet RSTP, Modbus SL client/server, Modbus SL IO scanner, Modbus SL modem management, Machine Expert, ASCII manager, ASCII modem management |