Load Center, Square D, 100A, surface mounted, 24 ways
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Load Center, Square D, 100A, surface mounted, 24 ways
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | S9HLC324EZ100E |
colour | blue grey |
depth | 130 mm external: |
device application | distribution |
height | 605 mm external: |
IP degree of protection | IP4X |
Market Segment | small commercial, residential |
range | Square D |
width | 381 mm external: |
Enclosure material | phosphated cold rolled steel of 1.4 mm thickness |
Door type | plain |
Enclosure mounting | surface |
Type of front cover | plain blue grey color with cut-out |
Type of paint | polyester epoxy powder 50-60 µm |
Lock type | keylock (to be ordered separately), sliding knob |
Short-circuit current | 25 kA |
Door opening side | right or left |
Wiring configuration | 4-wire |
Load center type | main breaker |
standards | IEC 61439-3 |
Network Number of Phases | 3 phases |
Cable Entry | 3 knock-out at top and bottom, 2 knock-out at left side, 2 knock-out at right side |
Electrical Connection | tin plated copper busbar connection |