Lisse - Wide rocker switch - 3 gangs 2 way - 10AX White

GGBL1032WS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Pincode Group default
Rated current 10 AX at 230 V AC
Part Number GGBL1032WS
Activity HDCWD
Aesthetic Name white moulded
Colour white
control type rocker
depth 28 mm
device mounting wall mounted
Device Presentation complete product
height 87 mm
IP degree of protection IP20
Material Urea (carbamide)
net weight 0.011 kg
Number of Gangs 3 gangs
product or component type switch
Quantity per set set of 1
range Lisse
Surface Finish matt
Switch Function 2-way
Type of Packing bag
width 87 mm
standards BS EN 60669-1
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Wide rocker switch - 3 gangs 2 way - 10AX White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.