
calcActive())">
Lisse White moulded - unswitched socket - schuko - 16 A - 230 V - 1 gang - white
GGBL3016A1
AEDÂ 12.14
AEDÂ 11.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3016A1
Lisse White moulded - unswitched socket - schuko - 16 A - 230 V - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse White moulded - unswitched socket - schuko - 16 A - 230 V - 1 gang - white
AEDÂ 12.14
AEDÂ 11.00
Product Details
Rated current | 16 A at 250 V AC 50 Hz |
---|---|
Part Number | GGBL3016A1 |
Activity | HDCWD |
Weight | 76.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 4 cm |
Aesthetic Name | white moulded |
Colour | matt white |
Colour | Matt White |
Connections - Terminals | screw terminals |
depth | 43 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.07 kg |
Number of Gangs | 1 gang |
Outlet Standard | German |
Pilot Light | without LED |
product or component type | unswitched socket |
Quantity per set | set of 10 |
range | Lisse |
standards | IEC 60884-1 |
Type of Installation | indoor |
Type of Packing | carton |
width | 87 mm |
standards | IEC 60884-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account