
calcActive())">
Lisse White Moulded - Twin Socket combined 2 x USB SP 2.1 A., Pack - White
GGBL30202USBAS
AEDÂ 168.38
AEDÂ 144.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL30202USBAS
Lisse White Moulded - Twin Socket combined 2 x USB SP 2.1 A., Pack - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse White Moulded - Twin Socket combined 2 x USB SP 2.1 A., Pack - White
AEDÂ 168.38
AEDÂ 144.00
Product Details
Rated current | 13 A, AC |
---|---|
Part Number | GGBL30202USBAS |
Activity | HDCWD |
Weight | 196.9 g |
Package1 Length*Width*Height | 14.8 cm x 8.6 cm x 3.2 cm |
Colour | white |
Colour | White |
Connector Type | USB 2.1 |
depth | 35 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
height | 87 mm |
Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
net weight | 200 g |
Number of Power Socket Outlets | 2 x 2P + E, British |
product or component type | USB charger + socket-outlet |
range | Lisse |
Socket Number | 2 |
standards | BS 1363-2, EN 60950-1, IEC 60950-1, BS EN 62680 |
width | 148 mm |
standards | BS 1363-2, EN 60950-1, IEC 60950-1, BS EN 62680 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account