![Lisse White moulded - Switched Socket - 13 A - 230 V - 1 gang -white main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/g/g/ggbl3010.jpg)
Lisse White moulded - Switched Socket - 13 A - 230 V - 1 gang -white
Excl. Tax
Excl. Tax
All Sellers
![Lisse White moulded - Switched Socket - 13 A - 230 V - 1 gang -white](https://eshop-ae.se.com/media/catalog/product/g/g/ggbl3010.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse White moulded - Switched Socket - 13 A - 230 V - 1 gang -white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Part Number | GGBL3010 |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | white moulded |
Colour | matt white |
depth | 33 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.092 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
Pilot Light | without LED |
product or component type | switched socket |
Quantity per set | set of 10 |
range | Lisse |
Switch Function | 1-pole |
Type of Installation | indoor |
Type of Packing | carton |
width | 87 mm |
standards | BS 1363-2 |
connections - terminals | screw terminals |