
calcActive())">
Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
GGBL3090S
AEDÂ 15.25
AEDÂ 14.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3090S
Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
AEDÂ 15.25
AEDÂ 14.00
Product Details
Rated current | 15 A |
---|---|
Part Number | GGBL3090S |
Activity | HDCWD |
Weight | 91.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.4 cm |
Aesthetic Name | white moulded |
Colour | matt white |
Colour | Matt White |
Connections - Terminals | screw terminals |
depth | 35.86 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.093 kg |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard | British |
Outlet Standard Description | round pin |
product or component type | socket-outlet |
Quantity per set | set of 1 |
range | Lisse |
standards | BS 546 |
Switch Function | switch |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
Outlet standard deviation | British |
standards | BS 546 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account