Lisse White moulded - shaver socket - 115...230 V - matt white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse White moulded - shaver socket - 115...230 V - matt white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent |
Part Number | GGBL7090S |
Activity | HDCWD |
Weight | 750.2 g |
Package1 Length*Width*Height | 18 cm x 12 cm x 8.5 cm |
Aesthetic Name | white moulded |
Colour | matt white |
Colour | Matt White |
Connections - Terminals | screw terminals |
depth | 50.5 mm |
device mounting | wall mounted |
fixing mode | by screws M3.5 x 30 mm |
height | 148.5 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
output voltage | 115...230 V |
product or component type | shaver socket |
range | Lisse |
standards | BS EN 61558-2-5 |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |