Lisse - white moulded - grid plate - 2 modules - 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - white moulded - grid plate - 2 modules - 1 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL02G |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
depth | 21 mm |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.078 kg |
Number of Gangs | 2 gangs |
Number of Modules | 2 modules |
product or component type | plate |
Quantity per set | set of 5 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | carton |
width | 87 mm |