
calcActive())">
Lisse White moulded - DP Switched Socket - 2 gangs - 13A 230 V - white
GGBL3020DS
AEDÂ 20.83
AEDÂ 18.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3020DS
Lisse White moulded - DP Switched Socket - 2 gangs - 13A 230 V - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse White moulded - DP Switched Socket - 2 gangs - 13A 230 V - white
AEDÂ 20.83
AEDÂ 18.00
Product Details
Rated current | 13 A at 250 V AC 50 Hz |
---|---|
Part Number | GGBL3020DS |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | white moulded |
Colour | matt white |
depth | 36 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.157 kg |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | without LED |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Lisse |
Switch Function | 2-pole |
Type of Installation | indoor |
Type of Packing | bag |
width | 149 mm |
standards | BS 1363-2 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account