Lisse - White moulded - blank plate - 1 gang - matt white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - White moulded - blank plate - 1 gang - matt white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | GGBL8010S |
Activity | HDCWD |
Weight | 56.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 0.9 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
depth | 9 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.045 kg |
Number of Gangs | 1 gang |
product or component type | blank plate |
Quantity per set | set of 1 |
range | Lisse |
standards | BS 5733 |
Surface Finish | matt |
Type of Packing | bag |
width | 87 mm |
standards | BS 5733 |