Lisse - unswitched socket - 1 gang - 13 A 230 V - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - unswitched socket - 1 gang - 13 A 230 V - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50 Hz |
Part Number | GGBL3050S |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | white moulded |
Colour | matt white |
depth | 27 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.08 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
product or component type | unswitched socket |
Quantity per set | set of 1 |
range | Lisse |
Switch Function | 1-pole |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS 1363-2 |
connections - terminals | screw terminals |