Lisse - universal dimmer - 3 gangs - 2 way - 250W/VA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - universal dimmer - 3 gangs - 2 way - 250W/VA
Excl. Tax
Excl. Tax
Product Details
Load Type | 230 V AC halogen lamp, incandescent lamp: 250 W |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | GGBL6032CS |
Activity | HDCWD |
Weight | 222.7 g |
Package1 Length*Width*Height | 14.9 cm x 8.7 cm x 4.4 cm |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | white moulded |
Colour | white matt |
Colour | White Matt |
Connections - Terminals | screw terminals |
depth | 43.6 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | resistive load, inductive load |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.172 kg |
Number of Gangs | 3 gangs |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-2-1 |
Type of Packing | bag |
width | 149 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |