
calcActive())">
Lisse - universal dimmer - 2 gangs - 2 way - 250W/VA
GGBL6022CS
AEDÂ 78.53
AEDÂ 68.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL6022CS
Lisse - universal dimmer - 2 gangs - 2 way - 250W/VA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - universal dimmer - 2 gangs - 2 way - 250W/VA
AEDÂ 78.53
AEDÂ 68.00
Product Details
Load Type | 230 V AC halogen lamp, incandescent lamp: 250 W |
---|---|
Rated current | 10 A at 250 V AC |
Part Number | GGBL6022CS |
Activity | HDCWD |
Weight | 147.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 4.4 cm |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | white moulded |
Colour | white matt |
Colour | White Matt |
Connections - Terminals | screw terminals |
depth | 43.6 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | inductive load, resistive load |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.097 kg |
Number of Gangs | 2 gangs |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-2-1 |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account