Lisse - universal dimmer - 1 gang - 2 way - LED - 100W, White

GGBL6012LMS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Load Type 230 V AC LED lamp: 5...100 W, incandescent lamp: 25...100 W, halogen lamp: 25...100 W
Pincode Group default
Show Accessory No
Part Number GGBL6012LMS
Activity HDCWD
Weight 90.9 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 4.5 cm
[ue] Rated Operational Voltage 230 V AC 50 Hz
Aesthetic Name white moulded
Colour white matt
Colour White Matt
Connections - Terminals screw terminals
depth 43.6 mm
device mounting wall mounted
Device Presentation complete product
Dimmer Application resistive load, inductive load
fixing mode by screws M3.5 x 25 mm
height 87 mm
IP degree of protection IP20
Material Urea (carbamide)
net weight 0.078 kg
Number of Gangs 1 gang
product or component type dimmer
Quantity per set set of 1
range Lisse
standards BS EN 60669-2-1
Type of Packing bag
width 87 mm
standards BS EN 60669-2-1
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - universal dimmer - 1 gang - 2 way - LED - 100W, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.