
calcActive())">
Lisse - Universal Dimmer - 1 gang 2 way LED - 100W, satin brass
GGBL6012LMSBS
AEDÂ 301.66
AEDÂ 258.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL6012LMSBS
Lisse - Universal Dimmer - 1 gang 2 way LED - 100W, satin brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Universal Dimmer - 1 gang 2 way LED - 100W, satin brass
AEDÂ 301.66
AEDÂ 258.00
Description
How to Video
Product Details
Load Type | 230 V AC LED lamp: 5...100 W, incandescent lamp: 25...100 W, halogen lamp: 25...100 W |
---|---|
Part Number | GGBL6012LMSBS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | satin brass |
depth | 44 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | resistive load, inductive load |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.129 kg |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account