Lisse - Universal Dimmer - 1 gang 2 way - 400W/VA Satin Brass
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Universal Dimmer - 1 gang 2 way - 400W/VA Satin Brass
Excl. Tax
Excl. Tax
Description
Product Details
Load Type | 230 V AC halogen lamp, incandescent lamp: 400 W |
---|---|
Pincode Group | default |
Part Number | GGBL6012CSBS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | satin brass |
depth | 44 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | inductive load, resistive load |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.144 kg |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |