
calcActive())">
Lisse - Telephone - 1 gang RJ12 Satin Brass with Black Interior
GGBL7051BSBS
AEDÂ 89.99
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7051BSBS
Lisse - Telephone - 1 gang RJ12 Satin Brass with Black Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Telephone - 1 gang RJ12 Satin Brass with Black Interior
AEDÂ 89.99
Description
How to Video
Product Details
Part Number | GGBL7051BSBS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
depth | 35 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.101 kg |
Number of Gangs | 1 gang |
product or component type | data/telephone socket |
Quantity per set | set of 1 |
range | Lisse |
Telephone Socket Type | RJ12 |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 41003 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account