Lisse - Switched Socket - 1 gang - 13A Stainless Steel with White Interior

GGBL3010WSSG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Pincode Group default
Rated current 13 A at 250 V AC 50/60 Hz
Part Number GGBL3010WSSG
Activity HDCWD
Actuator rocker
Aesthetic Name screwless deco
Colour cover plate: stainless steel, interior: white
depth 33 mm
Device Presentation complete product
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
marking Gulf Conformity Marking (G-Mark)  
Material stainless steel
Number of Gangs 1 gang
Outlet Standard British
Pilot Light without LED
product certifications GCC
product or component type switched socket
Quantity per set set of 10
range Lisse
Switch Function 1-pole
Type of Installation indoor
Type of Packing box
width 87 mm
standards GSO BS 1363-2
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Switched Socket - 1 gang - 13A Stainless Steel with White Interior
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.