
calcActive())">
Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Stainless Steel
GGBL3011DWSS
AEDÂ 77.16
AEDÂ 67.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3011DWSS
Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Stainless Steel
AEDÂ 77.16
AEDÂ 67.00
Description
How to Video
Product Details
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GGBL3011DWSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 33 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
Material | stainless steel |
net weight | 0.127 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
Pilot Light | LED |
product or component type | switched socket |
range | Lisse |
Switch Function | 2-pole |
width | 87 mm |
standards | BS 1363-2 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account