Lisse - Switched FCU - LED Indicator - 13A DP Stainless Stl with White Interior
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Switched FCU - LED Indicator - 13A DP Stainless Stl with White Interior
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC |
Part Number | GGBL5011WSS |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 28 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.138 kg |
Number of Gangs | 1 gang |
Pilot Light | LED |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range | Lisse |
Type of Packing | box |
width | 87 mm |
standards | BS 1363 |
connections - terminals | screw terminals |