
calcActive())">
Lisse - Switch Module - 2 way Retractive Centre Off - 10A Satin Brass
GGBL202OCSB
AEDÂ 20.94
AEDÂ 18.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL202OCSB
Lisse - Switch Module - 2 way Retractive Centre Off - 10A Satin Brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Switch Module - 2 way Retractive Centre Off - 10A Satin Brass
AEDÂ 20.94
AEDÂ 18.00
Product Details
Rated current | 10 A at 230 V AC |
---|---|
Part Number | GGBL202OCSB |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | satin brass |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | flush-mounting module |
fixing mode | clipped |
height | 59 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.0215 kg |
product or component type | switch module |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | brushed finish |
Switch Function | 2-way and OFF retractive |
Type of Packing | box |
width | 25 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account