
calcActive())">
Lisse - Switch Module - 2 way - 20AX Stainless Steel
GGBL202M
AEDÂ 26.80
AEDÂ 23.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL202M
Lisse - Switch Module - 2 way - 20AX Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Switch Module - 2 way - 20AX Stainless Steel
AEDÂ 26.80
AEDÂ 23.00
Product Details
Rated current | 20 AX |
---|---|
Part Number | GGBL202M |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | stainless steel |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | flush-mounting module |
fixing mode | clipped |
height | 59 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.024 kg |
product or component type | switch module |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | brushed finish |
Switch Function | 2-way |
Type of Packing | box |
width | 25 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account