Lisse - Switch Module - 1 way - 20AX White

GGBL201W
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Pincode Group default
Part Number GGBL201W
Activity HDCWD
Aesthetic Name white moulded
Colour white
control type rocker
depth 24 mm
device mounting wall mounted
Device Presentation flush-mounting module
fixing mode clipped
height 59 mm
IP degree of protection IP20
Material Urea (carbamide)
net weight 0.018 kg
product or component type switch module
Quantity per set set of 1
range Lisse
Surface Finish matt
Switch Function 1-way
Type of Packing carton
width 25 mm
standards BS EN 60669-1
connections - terminals screw terminals

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Lisse - Switch Module - 1 way - 20AX White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Lisse - 2-way switch module - 20AX - white
GGBL202W

Out of stock

Lisse - Switch Module - 2 way Retractive - 10A White
GGBL102RW

In stock

AED 9.00
AED 10.93
Lisse - white moulded - grid plate - 3 modules - 2 gangs
GGBL03G

Out of stock

Lisse - white moulded - grid plate - 2 modules - 1 gang
GGBL02G

Out of stock