
calcActive())">
Lisse Square edge white moulded - TV-R/DAB-SAT
GGBL7081S
AEDÂ 47.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7081S
Lisse Square edge white moulded - TV-R/DAB-SAT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse Square edge white moulded - TV-R/DAB-SAT
AEDÂ 47.65
Product Details
Part Number | GGBL7081S |
---|---|
Activity | HDCWD |
Weight | 128.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 4 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
depth | 38 mm |
device mounting | flush |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.125 kg |
Number of Gangs | 1 gang |
product or component type | TV R DAB SAT socket |
Quantity per set | set of 1 |
Radio Connector | female IEC 1 |
range | Lisse |
Sat Connector | 1 F type |
Surface Finish | semi-matt |
Tv Connector | 1 male IEC |
Tv Socket Type | intermediate |
Type of Packing | bag |
width | 87 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account