Lisse Square edge white moulded - TV/FM socket
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse Square edge white moulded - TV/FM socket
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 15 A at 250 V AC 50...60 Hz |
Show Accessory | No |
Part Number | GGBL7010S |
Activity | HDCWD |
Weight | 75.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.2 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
depth | 21.6 mm |
device mounting | flush |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.061 kg |
Number of Gangs | 1 gang |
product or component type | TV R socket |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | semi-matt |
Tv Connector | 1 female IEC |
Tv Socket Type | individual (independant) |
Type of Packing | bag |
width | 87 mm |