
calcActive())">
Lisse - Square edge white moulded - data/telephone socket - RJ11 - matt white
GGBL7051S
AED 50.74
AED 50.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7051S
Lisse - Square edge white moulded - data/telephone socket - RJ11 - matt white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Part Number | GGBL7051S |
---|---|
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | matt white |
depth | 35 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.06 kg |
Number of Gangs | 1 gang |
product or component type | data/telephone socket |
Quantity per set | set of 1 |
range | Lisse |
Telephone Socket Type | RJ11, RJ12 |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 41003 |