
calcActive())">
Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
GGBL7090BSSS
AEDÂ 221.03
AEDÂ 189.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7090BSSS
Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
AEDÂ 221.03
AEDÂ 189.00
Description
How to Video
Product Details
Part Number | GGBL7090BSSS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: stainless steel |
Depth | 51 mm |
device mounting | wall mounted |
fixing mode | concealed screws |
Height | 148 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.708 kg |
output voltage | 115...230 V |
product or component type | shaver socket |
Range | Lisse |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account