
calcActive())">
Lisse - Satellite Socket F Type - 1 gang Stainless Steel with White Interior
GGBL7030WSSS
AEDÂ 40.65
AEDÂ 35.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL7030WSSS
Lisse - Satellite Socket F Type - 1 gang Stainless Steel with White Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Satellite Socket F Type - 1 gang Stainless Steel with White Interior
AEDÂ 40.65
AEDÂ 35.00
Description
How to Video
Product Details
Part Number | GGBL7030WSSS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 29 mm |
device mounting | flush |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.11 kg |
Number of Gangs | 1 gang |
product or component type | SAT coaxial socket |
Quantity per set | set of 1 |
range | Lisse |
Sat Connector | 1 F type |
Surface Finish | brushed finish |
Tv Socket Type | individual (independant) |
Type of Packing | bag |
width | 87 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account