Schneider Electric Round Pin Switched Socket - 1 gang - 5A Mocha Bronze, GGBL3081BMBG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Round Pin Switched Socket - 1 gang - 5A Mocha Bronze, GGBL3081BMBG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 5 A at 230 V AC 50...60 Hz |
Part Number | GGBL3081BMBG |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: mocha bronze, interior: black |
depth | 30.91 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
marking | Gulf Conformity Marking (G-Mark) Â |
Material | stainless steel |
net weight | 0.114 kg |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard Description | round pin |
product certifications | GCC |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Lisse |
Switch Function | switch |
Type of Installation | indoor |
Type of Packing | box |
width | 87 mm |
Outlet standard deviation | British |
standards | IEC 60884-2-3 |
connections - terminals | screw terminals |