
calcActive())">
Lisse - Round Pin Switched Socket - 1 gang - 15A Stainless Steel with White int
GGBL3090WSSS
AEDÂ 91.94
AEDÂ 79.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL3090WSSS
Lisse - Round Pin Switched Socket - 1 gang - 15A Stainless Steel with White int
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Round Pin Switched Socket - 1 gang - 15A Stainless Steel with White int
AEDÂ 91.94
AEDÂ 79.00
Description
How to Video
Product Details
Rated current | 15 A |
---|---|
Part Number | GGBL3090WSSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 35.47 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.128 kg |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard Description | round pin |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Lisse |
Switch Function | switch |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
Outlet standard deviation | British |
standards | BS 546 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account