Lisse - Retractive Switch - 1 gang 2 way - 10A Mocha Bronze with Black Interior
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Retractive Switch - 1 gang 2 way - 10A Mocha Bronze with Black Interior
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 230 V AC |
Part Number | GGBL1012RBMBS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: mocha bronze, interior: black |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.107 kg |
Number of Gangs | 1 gang |
product or component type | switch |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | matt |
Switch Function | 2-way retractive |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |