Lisse - Plate switch - 4 gang 2 way - 10AX White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Plate switch - 4 gang 2 way - 10AX White
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 230 V AC |
Show Accessory | No |
Part Number | GGBL1042S |
Activity | HDCWD |
Weight | 158.0 g |
Package1 Length*Width*Height | 14.9 cm x 8.7 cm x 2.4 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 149 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.015 kg |
Number of Gangs | 4 gangs |
product or component type | plate switch |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |