
calcActive())">
Lisse - Plate Switch - 3 gang 2 way - 10AX Satin Brass with Black Interior
GGBL1032BSB
AEDÂ 66.31
AEDÂ 57.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL1032BSB
Lisse - Plate Switch - 3 gang 2 way - 10AX Satin Brass with Black Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Plate Switch - 3 gang 2 way - 10AX Satin Brass with Black Interior
AEDÂ 66.31
AEDÂ 57.00
Description
How to Video
Product Details
Rated current | 10 AX at 230 V AC |
---|---|
Part Number | GGBL1032BSB |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
control type | rocker |
depth | 25 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.136 kg |
Number of Gangs | 3 gangs |
product or component type | plate switch |
Quantity per set | set of 10 |
range | Lisse |
Surface Finish | brushed finish |
Switch Function | 2-way |
Type of Packing | box |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account