Lisse - Plate Switch - 1 gang 2 way - 10AX Satin Brass with Black Interior

GGBL1012BSB
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Pincode Group default
Rated current 10 AX at 230 V AC
Part Number GGBL1012BSB
Activity HDCWD
Aesthetic Name screwless deco
Colour interior: black, cover plate: satin brass
control type rocker
depth 24 mm
device mounting wall mounted
Device Presentation complete product
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
Material stainless steel
net weight 0.106 kg
Number of Gangs 1 gang
product or component type plate switch
Quantity per set set of 10
range Lisse
Surface Finish brushed finish
Switch Function 2-way
Type of Packing box
width 87 mm
standards BS EN 60669-1
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Plate Switch - 1 gang 2 way - 10AX Satin Brass with Black Interior
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.