calcActive())">
Lisse - Plain rocker Stainless Steel
GGBLRSS
AEDÂ 6.38
AEDÂ 6.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBLRSS
Lisse - Plain rocker Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Plain rocker Stainless Steel
AEDÂ 6.38
AEDÂ 6.00
Product Details
Part Number | GGBLRSS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | stainless steel brushed finish |
depth | 8 mm |
device mounting | flush |
Device Presentation | without rocker |
fixing mode | clipped |
height | 25 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.0035 kg |
Product Destination | 1 gang switch |
product or component type | switch cover |
Quantity per set | set of 1 |
range | Lisse |
Type of Packing | box |
width | 13 mm |
Wiring Device Mounting | flush |
Wiring device additional information | without lamp |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account