![Lisse - main dimmer - 1 gang - 1 way - 250W main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/g/g/ggbl6011cs.jpg)
Lisse - main dimmer - 1 gang - 1 way - 250W
Excl. Tax
Excl. Tax
All Sellers
![Lisse - main dimmer - 1 gang - 1 way - 250W](https://eshop-ae.se.com/media/catalog/product/g/g/ggbl6011cs.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - main dimmer - 1 gang - 1 way - 250W
Excl. Tax
Excl. Tax
Product Details
Load Type | 230 V AC halogen lamp, incandescent lamp: 60...250 W |
---|---|
Pincode Group | default |
Part Number | GGBL6011CS |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white matt |
depth | 43.6 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | resistive load, inductive load |
fixing mode | by screws M3.5 x 18 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.071 kg |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |