Lisse - lamp - 250 V - status LED - red
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - lamp - 250 V - status LED - red
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | GGBLSIND |
Activity | HDCWD |
Weight | 1.85 g |
Package1 Length*Width*Height | 5 cm x 1 cm x 0.8 cm |
[ue] Rated Operational Voltage | 250 V |
Bulb Type | LED |
depth | 115 mm |
height | 5.6 mm |
Light Block Colour | red |
product or component type | lamp |
range | Lisse |
width | 7 mm |