Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with White
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL06GWSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 18 mm |
fixing mode | concealed screws |
height | 156 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.299 kg |
Number of Gangs | 6 gangs |
Number of Modules | 6 modules |
product or component type | plate |
Quantity per set | set of 1 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | box |
width | 156 mm |