Lisse - Grid Plate - 4 module - Incl. Mounting Grid Stainless Steel with White

GGBL04GWSS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Pincode Group default
Part Number GGBL04GWSS
Activity HDCWD
Aesthetic Name screwless deco
Colour cover plate: stainless steel, interior: white
depth 18 mm
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
Material stainless steel
net weight 0.142 kg
Number of Gangs 4 gangs
Number of Modules 4 modules
product or component type plate
Quantity per set set of 5
range Lisse
Type of Installation indoor
Type of Packing box
width 148 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Grid Plate - 4 module - Incl. Mounting Grid Stainless Steel with White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Lisse - 2-way switch module - 20AX - white
GGBL202W

Out of stock

Lisse - Switch Module - 2 way Retractive - 10A White
GGBL102RW

In stock

AED 9.00
AED 10.93
Lisse - Grid Plate - 3 module - Incl. Mounting Grid Stainless Steel with White
GGBL03GWSS

Out of stock

Lisse - Switch Module - 1 way - 20AX White
GGBL201W

Out of stock

Lisse - Switch Module - 2 way Retractive - 10A Stainless Steel
GGBL102RSS

Out of stock

Exclusive Metal clad - surface grid mounting box - 3...4 gangs - grey
GBG02

In stock

AED 23.00
AED 32.03