
calcActive())">
Lisse - Grid Plate - 3 module - Incl. Mounting Grid Stainless Steel with White
GGBL03GWSS
AEDÂ 76.90
AEDÂ 66.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL03GWSS
Lisse - Grid Plate - 3 module - Incl. Mounting Grid Stainless Steel with White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Grid Plate - 3 module - Incl. Mounting Grid Stainless Steel with White
AEDÂ 76.90
AEDÂ 66.00
Description
How to Video
Product Details
Part Number | GGBL03GWSS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: stainless steel, interior: white |
depth | 18 mm |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.161 kg |
Number of Gangs | 3 gangs |
Number of Modules | 3 modules |
product or component type | plate |
Quantity per set | set of 5 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | box |
width | 148 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account