Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with White

GGBL01GWSS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Pincode Group default
Part Number GGBL01GWSS
Activity HDCWD
Aesthetic Name screwless deco
Colour cover plate: stainless steel, interior: white
depth 18 mm
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
Material stainless steel
net weight 0.12 kg
Number of Gangs 1 gang
Number of Modules 1 module
product or component type plate
Quantity per set set of 5
range Lisse
Type of Installation indoor
Type of Packing box
width 87 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate - moulded plate Grid system - 1 gang - white
GUG01G

Out of stock

Lisse - 2-way switch module - 20AX - white
GGBL202W

Out of stock

Lisse - Switch Module - 2 way Retractive - 10A White
GGBL102RW

In stock

AED 9.00
AED 10.93
Lisse - Switch Module - 1 way - 20AX White
GGBL201W

Out of stock

Lisse - Switch Module - 2 way Retractive - 10A Stainless Steel
GGBL102RSS

Out of stock

Exclusive Metal clad - surface grid mounting box - 1...2 gangs - grey
GBG01

In stock

AED 13.00
AED 18.50
Ultimate - metal clad plate - 1 gang - grey
GUG01GMC

In stock

AED 28.00
AED 38.10