
calcActive())">
Lisse - Grid Plate - 1 module - Incl. Mounting Grid Satin Brass with Black int
GGBL01GBSB
AEDÂ 55.50
AEDÂ 48.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL01GBSB
Lisse - Grid Plate - 1 module - Incl. Mounting Grid Satin Brass with Black int
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Grid Plate - 1 module - Incl. Mounting Grid Satin Brass with Black int
AEDÂ 55.50
AEDÂ 48.00
Description
How to Video
Product Details
Part Number | GGBL01GBSB |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
depth | 18 mm |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.12 kg |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product or component type | plate |
Quantity per set | set of 5 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | box |
width | 87 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account