Lisse - Fuse connection unit - LED - 1 gang - 13 A - white moulded
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Fuse connection unit - LED - 1 gang - 13 A - white moulded
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC |
Show Accessory | No |
Part Number | GGBL5011 |
Activity | HDCWD |
Weight | 105.71 g |
Package1 Length*Width*Height | 9.0 cm x 9.0 cm x 3.0 cm |
Actuator | rocker |
Aesthetic Name | white moulded |
Colour | white moulded |
Colour | White Moulded |
Connections - Terminals | screw terminals |
depth | 28 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.105 kg |
Number of Gangs | 1 gang |
Pilot Light | LED |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range | Lisse |
standards | BS 1363 |
Type of Packing | carton |
width | 87 mm |
standards | BS 1363 |
connections - terminals | screw terminals |