
calcActive())">
Lisse - Fuse connection unit - 1 gang - 13 A - white moulded
GGBL5010
AEDÂ 18.99
AEDÂ 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL5010
Lisse - Fuse connection unit - 1 gang - 13 A - white moulded
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Fuse connection unit - 1 gang - 13 A - white moulded
AEDÂ 18.99
AEDÂ 17.00
Product Details
Rated current | 13 A at 250 V AC |
---|---|
Part Number | GGBL5010 |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | white moulded |
Colour | cover plate: white moulded |
depth | 28 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.101 kg |
Number of Gangs | 1 gang |
Pilot Light | without LED |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range | Lisse |
Type of Packing | carton |
width | 87 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account