Lisse - Euro Module Plate - 4 module Mocha Bronze

GGBL8080MB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

How to Video

Product Details

Part Number GGBL8080MB
Activity HDCWD
Aesthetic Name screwless deco
Colour mocha bronze
depth 11 mm
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
Material stainless steel
net weight 0.104 kg
Number of Gangs 2 gangs
Number of Modules 4 modules
product or component type plate
Quantity per set set of 5
range Lisse
Type of Installation indoor
Type of Packing box
width 148 mm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
GUE7081B

check-small In stock

Lisse - Euro Module Plate - 2 module Stainless Steel
GGBL8060SS

check-small In stock

Lisse - white moulded - euro plate - 2 modules - 1 gang
GGBL8060

check-small In stock

Lisse - white moulded - euro plate - 1 module - 1 gang
GGBL8050

check-small In stock

Ultimate Slimline - SAT socket - 1 gang - black
GUE7030B

check-small In stock

Lisse - Euro Module Plate - 1 module Mocha Bronze
GGBL8050MB

check-small In stock

USB charger, Lisse, 1A, 5V, euro module, twin, black
GUE7074B

check-small In stock

Ultimate Slimline - telephone socket - RJ11 - black
GUE7051B

check-small In stock