Lisse - Euro Module Plate - 2 module Stainless Steel
SKU :
GGBL8060SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 36.50
AEDÂ 32.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Lisse - Euro Module Plate - 2 module Stainless Steel
AEDÂ 36.50
AEDÂ 32.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Part Number | GGBL8060SS |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | screwless deco |
| Colour | stainless steel |
| Depth | 11 mm |
| fixing mode | concealed screws |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.071 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 2 modules |
| product or component type | plate |
| Quantity per set | set of 10 |
| Range | Lisse |
| Type of Installation | indoor |
| Type of Packing | box |
| width | 87 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Part Number | GGBL8060SS |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | screwless deco |
| Colour | stainless steel |
| Depth | 11 mm |
| fixing mode | concealed screws |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.071 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 2 modules |
| product or component type | plate |
| Quantity per set | set of 10 |
| Range | Lisse |
| Type of Installation | indoor |
| Type of Packing | box |
| width | 87 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account