
calcActive())">
Lisse - Euro Module Plate - 2 module Satin Brass with White Interior
GGBL8060SB
AEDÂ 34.96
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL8060SB
Lisse - Euro Module Plate - 2 module Satin Brass with White Interior
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Euro Module Plate - 2 module Satin Brass with White Interior
AEDÂ 34.96
AEDÂ 30.00
Description
How to Video
Product Details
Part Number | GGBL8060SB |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | satin brass |
depth | 11 mm |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.071 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
product or component type | plate |
Quantity per set | set of 10 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | box |
width | 87 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account