Lisse - Euro Module Plate - 2 module Mocha Bronze

GGBL8060MB
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Pincode Group default
Part Number GGBL8060MB
Activity HDCWD
Aesthetic Name screwless deco
Colour mocha bronze
depth 11 mm
fixing mode concealed screws
height 87 mm
IP degree of protection IP20
Material stainless steel
net weight 0.071 kg
Number of Gangs 1 gang
Number of Modules 2 modules
product or component type plate
Quantity per set set of 10
range Lisse
Type of Installation indoor
Type of Packing box
width 87 mm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Lisse - Euro Module Plate - 2 module Mocha Bronze
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate Slimline - TV/FM/SAT socket - 1 gang - black
GUE7081B

In stock

AED 71.00
AED 97.81
Lisse - Euro Module Plate - 2 module Stainless Steel
GGBL8060SS

In stock

AED 25.04
AED 35.44
Lisse - white moulded - euro plate - 2 modules - 1 gang
GGBL8060

In stock

AED 6.26
AED 8.83
Lisse - white moulded - euro plate - 1 module - 1 gang
GGBL8050

In stock

AED 7.00
AED 8.83
Ultimate Slimline - SAT socket - 1 gang - black
GUE7030B

In stock

AED 79.55
AED 97.40
Lisse - Euro Module Plate - 1 module Mocha Bronze
GGBL8050MB

In stock

AED 24.00
AED 30.05
USB charger, Lisse, 1A, 5V, euro module, twin, black
GUE7074B

In stock

AED 191.00
AED 261.63
Ultimate Slimline - telephone socket - RJ11 - black
GUE7051B

Out of stock