Lisse - dimmer - 1 gang - 2 way - 1-10V - 6A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - dimmer - 1 gang - 2 way - 1-10V - 6A
Excl. Tax
Excl. Tax
Product Details
Load Type | 1-10 V ballast |
---|---|
Pincode Group | default |
Part Number | GGBL6012V4S |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white matt |
depth | 43.6 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Dimmer Application | light |
fixing mode | by screws M3.5 x 25 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Lisse |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screw terminals |